Temperature Controllers

Temperature Controllers

To obtain the low noise and drift specifications demanded in high performance temperature control solutions, designers must consider multiple components and the impact of each on the overall system. Here, ADI's expert applications engineers offer tailored RTD and thermocouple applications solutions to aid in the design process.

SELECT A SOLUTION

Enlarge |   Download (PDF,273 kb)

Thermocouple Measurement using 16/24 bit AD7792/AD7793 sigma delta ADCs. These ADCs are complete with an analog front end PGA that allows for direct connection to the ADC. It also includes internal current sources required for the TC compensation measurement providing a totally integrated solution.

SELECT A PRODUCT

Circuits from the Lab

Send Feedback X

Send Feedback

Close